SLAZ543T July   2013  – May 2021 MSP430F5237

 

  1. 1Functional Advisories
  2. 2Preprogrammed Software Advisories
  3. 3Debug Only Advisories
  4. 4Fixed by Compiler Advisories
  5. 5Nomenclature, Package Symbolization, and Revision Identification
    1. 5.1 Device Nomenclature
    2. 5.2 Package Markings
      1.      YFF64
      2.      ZQE80
      3.      RGC64
    3. 5.3 Memory-Mapped Hardware Revision (TLV Structure)
  6. 6Advisory Descriptions
    1. 6.1  BSL7
    2. 6.2  COMP10
    3. 6.3  CPU21
    4. 6.4  CPU22
    5. 6.5  CPU40
    6. 6.6  CPU47
    7. 6.7  DMA4
    8. 6.8  DMA7
    9. 6.9  DMA10
    10. 6.10 EEM17
    11. 6.11 EEM19
    12. 6.12 EEM21
    13. 6.13 EEM23
    14. 6.14 JTAG26
    15. 6.15 JTAG27
    16. 6.16 PMAP1
    17. 6.17 PMM9
    18. 6.18 PMM11
    19. 6.19 PMM12
    20. 6.20 PMM14
    21. 6.21 PMM15
    22. 6.22 PMM18
    23. 6.23 PMM20
    24. 6.24 PORT15
    25. 6.25 PORT19
    26. 6.26 PORT33
    27. 6.27 RTC3
    28. 6.28 RTC6
    29. 6.29 SYS12
    30. 6.30 SYS16
    31. 6.31 UCS7
    32. 6.32 UCS9
    33. 6.33 UCS11
    34. 6.34 USCI26
    35. 6.35 USCI34
    36. 6.36 USCI35
    37. 6.37 USCI39
    38. 6.38 USCI40
  7. 7Revision History

Device Nomenclature

To designate the stages in the product development cycle, TI assigns prefixes to the part numbers of all MSP MCU devices. Each MSP MCU commercial family member has one of two prefixes: MSP or XMS. These prefixes represent evolutionary stages of product development from engineering prototypes (XMS) through fully qualified production devices (MSP).

XMS – Experimental device that is not necessarily representative of the final device's electrical specifications

MSP – Fully qualified production device

Support tool naming prefixes:

X: Development-support product that has not yet completed Texas Instruments internal qualification testing.

null: Fully-qualified development-support product.

XMS devices and X development-support tools are shipped against the following disclaimer:

"Developmental product is intended for internal evaluation purposes."

MSP devices have been characterized fully, and the quality and reliability of the device have been demonstrated fully. TI's standard warranty applies.

Predictions show that prototype devices (XMS) have a greater failure rate than the standard production devices. TI recommends that these devices not be used in any production system because their expected end-use failure rate still is undefined. Only qualified production devices are to be used.

TI device nomenclature also includes a suffix with the device family name. This suffix indicates the temperature range, package type, and distribution format.