SLAZ516K March 2013 – May 2021 MSP430G2855
SYS Module
Functional
LPM3 and LPM4 currents exceed specified limits
LPM3 and LPM4 currents may exceed specified limits if the SMCLK source is switched from DCO to VLO or LFXT1 just before the instruction to enter LPM3 or LPM4 mode.
After clock switching, a delay of at least four new clock cycles (VLO or LFXT1) must be implemented to complete the clock synchronization before going into LPM3 or LPM4.