SLAZ514AC January   2013  – May 2021 MSP430F67791

 

  1. 1Functional Advisories
  2. 2Preprogrammed Software Advisories
  3. 3Debug Only Advisories
  4. 4Fixed by Compiler Advisories
  5. 5Nomenclature, Package Symbolization, and Revision Identification
    1. 5.1 Device Nomenclature
    2. 5.2 Package Markings
      1.      PEU128
      2.      PZ100
    3. 5.3 Memory-Mapped Hardware Revision (TLV Structure)
  6. 6Advisory Descriptions
    1. 6.1  ADC39
    2. 6.2  ADC42
    3. 6.3  ADC69
    4. 6.4  AUXPMM1
    5. 6.5  AUXPMM2
    6. 6.6  BSL7
    7. 6.7  BSL14
    8. 6.8  COMP10
    9. 6.9  CPU21
    10. 6.10 CPU22
    11. 6.11 CPU36
    12. 6.12 CPU37
    13. 6.13 CPU40
    14. 6.14 CPU46
    15. 6.15 CPU47
    16. 6.16 DMA4
    17. 6.17 DMA7
    18. 6.18 DMA9
    19. 6.19 DMA10
    20. 6.20 EEM17
    21. 6.21 EEM19
    22. 6.22 EEM23
    23. 6.23 JTAG26
    24. 6.24 JTAG27
    25. 6.25 LCDB6
    26. 6.26 PMM11
    27. 6.27 PMM12
    28. 6.28 PMM14
    29. 6.29 PMM15
    30. 6.30 PMM18
    31. 6.31 PMM20
    32. 6.32 PMM26
    33. 6.33 PORT15
    34. 6.34 PORT19
    35. 6.35 PORT26
    36. 6.36 RTC8
    37. 6.37 SD3
    38. 6.38 SYS16
    39. 6.39 UCS11
    40. 6.40 USCI36
    41. 6.41 USCI37
    42. 6.42 USCI41
    43. 6.43 USCI42
    44. 6.44 USCI47
    45. 6.45 USCI50
  7. 7Revision History

AUXPMM1

AUXPMM Module

Category

Functional

Function

AUXVCC1/AUXVCC2 can not be switched back to DVCC

Description

When the system is running with the AUXVCC1 supply after DVCC/AVCC is lost, if the AUXVCC1 voltage goes lower than SVSH setting for POR and above BORH level, the system can not switch back to DVCC after DVCC ramps back up again.
Similarly, when the system is running with the AUXVCC2 supply after DVCC/AVCC is lost, if the AUXVCC2 voltage goes lower than SVSH setting for POR and above BORH level, the system can not switch back to DVCC after DVCC ramps back up again.

Workaround

When the system is running with the AUXVCC1 supply, use SVMH to monitor AUXVCC1 voltage. When AUXVCC1 is lower than the SVMH setting, the program drives the chip into LPMx.5. After DVCC ramps up back again, trigger one of the wake up pins. The power supply could be switched back to DVCC again.

When the system is running with the AUXVCC2 supply, use SVMH to monitor AUXVCC2 voltage. When AUXVCC2 is lower than the SVMH setting, the program drives the chip into LPMx.5. After DVCC ramps up back again, trigger one of the wake up pins. The power supply could be switched back to DVCC again.