SLAZ491AB December   2012  – September 2021 MSP430F6459 , MSP430F6459-HIREL

 

  1.   1
  2.   2
  3.   3
  4.   4
  5.   5
    1.     6
    2.     7
      1.      8
      2.      9
    3.     10
  6.   11
    1.     12
    2.     13
    3.     14
    4.     15
    5.     16
    6.     17
    7.     18
    8.     19
    9.     20
    10.     21
    11.     22
    12.     23
    13.     24
    14.     25
    15.     26
    16.     27
    17.     28
    18.     29
    19.     30
    20.     31
    21.     32
    22.     33
    23.     34
    24.     35
    25.     36
    26.     37
    27.     38
    28.     39
    29.     40
    30.     41
    31.     42
    32.     43
    33.     44
    34.     45
    35.     46
    36.     47
    37.     48
    38.     49
    39.     50
    40.     51
    41.     52
  7.   53

Fixed by Compiler Advisories

Advisories that are resolved by compiler workaround. Refer to each advisory for the IDE and compiler versions with a workaround.

✓ The check mark indicates that the issue is present in the specified revision.

Errata NumberRev BRev A
CPU21✓✓
CPU22✓✓
CPU40✓✓

Refer to the following MSP430 compiler documentation for more details about the CPU bugs workarounds.

TI MSP430 Compiler Tools (Code Composer Studio IDE)

MSP430 GNU Compiler (MSP430-GCC)

IAR Embedded Workbench