SLAZ473AG October   2012  – August 2021 MSP430FR5969 , MSP430FR5969-SP

 

  1.   1
  2.   2
  3.   3
  4.   4
  5.   5
    1.     6
    2.     7
      1.      8
    3.     9
  6.   10
    1.     11
    2.     12
    3.     13
    4.     14
    5.     15
    6.     16
    7.     17
    8.     18
    9.     19
    10.     20
    11.     21
    12.     22
    13.     23
    14.     24
    15.     25
    16.     26
    17.     27
    18.     28
    19.     29
    20.     30
    21.     31
    22.     32
    23.     33
    24.     34
    25.     35
    26.     36
    27.     37
    28.     38
    29.     39
    30.     40
    31.     41
    32.     42
    33.     43
    34.     44
    35.     45
    36.     46
    37.     47
    38.     48
    39.     49
    40.     50
    41.     51
    42.     52
    43.     53
    44.     54
    45.     55
    46.     56
    47.     57
  7.   58

WDG5

WDG Module

Category

Functional

Function

Clock Fail-Safe feature in LPMx.5

Description

The watchdog clock fail-safe feature does not prevent the device from going into LPMx.5. As a result, the device enters LPMx.5 state independently of running the watchdog. Note that the watchdog is off in LPMx.5.

Workaround

None.