SLAZ449G October   2012  – May 2021 MSP430FE423A

 

  1. 1Functional Advisories
  2. 2Preprogrammed Software Advisories
  3. 3Debug Only Advisories
  4. 4Fixed by Compiler Advisories
  5. 5Nomenclature, Package Symbolization, and Revision Identification
    1. 5.1 Device Nomenclature
    2. 5.2 Package Markings
      1.      PM64
    3. 5.3 Memory-Mapped Hardware Revision (TLV Structure)
  6. 6Advisory Descriptions
    1. 6.1  CPU4
    2. 6.2  EEM20
    3. 6.3  ESP1
    4. 6.4  ESP4
    5. 6.5  FLL3
    6. 6.6  TA12
    7. 6.7  TA16
    8. 6.8  TA21
    9. 6.9  TAB22
    10. 6.10 US15
    11. 6.11 WDG2
  7. 7Revision History

US15

USART Module

Category

Functional

Function

UART receive with two stop bits

Description

USART hardware does not detect a missing second stop bit when SPB = 1.
The Framing Error Flag (FE) will not be set under this condition and erroneous data reception may occur.

Workaround

None (Configure USART for a single stop bit, SPB = 0)