SLAZ441K March   2013  – May 2021 MSP430G2955

 

  1. 1Functional Advisories
  2. 2Preprogrammed Software Advisories
  3. 3Debug Only Advisories
  4. 4Fixed by Compiler Advisories
  5. 5Nomenclature, Package Symbolization, and Revision Identification
    1. 5.1 Device Nomenclature
    2. 5.2 Package Markings
      1.      DA38
      2.      RHA40
    3. 5.3 Memory-Mapped Hardware Revision (TLV Structure)
  6. 6Advisory Descriptions
    1. 6.1  BCL12
    2. 6.2  CPU4
    3. 6.3  SYS15
    4. 6.4  TA12
    5. 6.5  TA16
    6. 6.6  TA21
    7. 6.7  TAB22
    8. 6.8  TAB26
    9. 6.9  TAB26
    10. 6.10 TB2
    11. 6.11 TB16
    12. 6.12 TB24
    13. 6.13 USCI20
    14. 6.14 USCI22
    15. 6.15 USCI23
    16. 6.16 USCI24
    17. 6.17 USCI25
    18. 6.18 USCI26
    19. 6.19 USCI29
    20. 6.20 USCI30
    21. 6.21 USCI34
    22. 6.22 USCI35
    23. 6.23 USCI40
    24. 6.24 XOSC5
  7. 7Revision History

SYS15

SYS Module

Category

Functional

Function

LPM3 and LPM4 currents exceed specified limits

Description

LPM3 and LPM4 currents may exceed specified limits if the SMCLK source is switched from DCO to VLO or LFXT1 just before the instruction to enter LPM3 or LPM4 mode.

Workaround

After clock switching, a delay of at least four new clock cycles (VLO or LFXT1) must be implemented to complete the clock synchronization before going into LPM3 or LPM4.