SLAZ423K October   2012  – May 2021 MSP430G2303

 

  1. 1Functional Advisories
  2. 2Preprogrammed Software Advisories
  3. 3Debug Only Advisories
  4. 4Fixed by Compiler Advisories
  5. 5Nomenclature, Package Symbolization, and Revision Identification
    1. 5.1 Device Nomenclature
    2. 5.2 Package Markings
      1.      RHB32
      2.      N20
      3.      PW20
      4.      PW28
    3. 5.3 Memory-Mapped Hardware Revision (TLV Structure)
  6. 6Advisory Descriptions
    1. 6.1  BCL12
    2. 6.2  CPU4
    3. 6.3  EEM20
    4. 6.4  SYS15
    5. 6.5  TA12
    6. 6.6  TA16
    7. 6.7  TA21
    8. 6.8  TAB22
    9. 6.9  USCI20
    10. 6.10 USCI22
    11. 6.11 USCI23
    12. 6.12 USCI24
    13. 6.13 USCI25
    14. 6.14 USCI26
    15. 6.15 USCI29
    16. 6.16 USCI30
    17. 6.17 USCI34
    18. 6.18 USCI35
    19. 6.19 USCI40
    20. 6.20 XOSC5
  7. 7Revision History

Fixed by Compiler Advisories

Advisories that are resolved by compiler workaround. Refer to each advisory for the IDE and compiler versions with a workaround.

✓ The check mark indicates that the issue is present in the specified revision.

Errata NumberRev CRev BRev A
CPU4✓✓✓

Refer to the following MSP430 compiler documentation for more details about the CPU bugs workarounds.

TI MSP430 Compiler Tools (Code Composer Studio IDE)

MSP430 GNU Compiler (MSP430-GCC)

IAR Embedded Workbench