SLAZ389AG October   2012  – August 2021 MSP430FR5736

 

  1.   1
  2.   2
  3.   3
  4.   4
  5.   5
    1.     6
    2.     7
      1.      8
      2.      9
    3.     10
  6.   11
    1.     12
    2.     13
    3.     14
    4.     15
    5.     16
    6.     17
    7.     18
    8.     19
    9.     20
    10.     21
    11.     22
    12.     23
    13.     24
    14.     25
    15.     26
    16.     27
    17.     28
    18.     29
    19.     30
    20.     31
    21.     32
    22.     33
    23.     34
    24.     35
    25.     36
    26.     37
    27.     38
    28.     39
    29.     40
    30.     41
    31.     42
    32.     43
    33.     44
    34.     45
    35.     46
    36.     47
  7.   48

RTC14

RTC Module

Category

Functional

Function

Polling RTC interrupts may result in a lost interrupt flag

Description

Polling any RTC interrupt flag mapped to the RTCIV register may result in a missed interrupt if the flags are modified while being read.

Workaround

Using an interrupt service routine to service flags mapped to the RTCIV register significantly reduces the probability of the issue occurring.