SLAZ371Q October   2012  – May 2021 MSP430FG478

 

  1. 1Functional Advisories
  2. 2Preprogrammed Software Advisories
  3. 3Debug Only Advisories
  4. 4Fixed by Compiler Advisories
  5. 5Nomenclature, Package Symbolization, and Revision Identification
    1. 5.1 Device Nomenclature
    2. 5.2 Package Markings
      1.      ZQW113
      2.      PN80
      3.      ZCA113
    3. 5.3 Memory-Mapped Hardware Revision (TLV Structure)
  6. 6Advisory Descriptions
    1. 6.1  CPU4
    2. 6.2  CPU19
    3. 6.3  EEM20
    4. 6.4  FLASH19
    5. 6.5  FLASH24
    6. 6.6  FLASH27
    7. 6.7  FLL3
    8. 6.8  FLL6
    9. 6.9  JTAG23
    10. 6.10 LCDA5
    11. 6.11 LCDA7
    12. 6.12 SDA6
    13. 6.13 TA12
    14. 6.14 TA16
    15. 6.15 TA21
    16. 6.16 TAB22
    17. 6.17 TB2
    18. 6.18 TB16
    19. 6.19 TB24
    20. 6.20 USCI20
    21. 6.21 USCI22
    22. 6.22 USCI23
    23. 6.23 USCI24
    24. 6.24 USCI25
    25. 6.25 USCI26
    26. 6.26 USCI28
    27. 6.27 USCI30
    28. 6.28 USCI34
    29. 6.29 USCI35
    30. 6.30 USCI40
    31. 6.31 XOSC5
    32. 6.32 XOSC8
    33. 6.33 XOSC9
  7. 7Revision History

FLASH19

FLASH Module

Category

Functional

Function

EEI feature does not work for code execution from RAM

Description

When the program is executed from RAM, the flash controller EEI feature does not work. The erase cycle is suspended and the interrupt is serviced, but there is a problem while resuming with the erase cycle.

Addresses applied to flash are different than the actual values while resuming erase cycle after ISR execution.

Workaround

None