SLAZ358G October   2012  – May 2021 MSP430FE4272

 

  1. 1Functional Advisories
  2. 2Preprogrammed Software Advisories
  3. 3Debug Only Advisories
  4. 4Fixed by Compiler Advisories
  5. 5Nomenclature, Package Symbolization, and Revision Identification
    1. 5.1 Device Nomenclature
    2. 5.2 Package Markings
      1.      PM64
    3. 5.3 Memory-Mapped Hardware Revision (TLV Structure)
  6. 6Advisory Descriptions
    1. 6.1  CPU4
    2. 6.2  EEM20
    3. 6.3  ESP1
    4. 6.4  ESP4
    5. 6.5  FLL3
    6. 6.6  TA12
    7. 6.7  TA16
    8. 6.8  TA21
    9. 6.9  TAB22
    10. 6.10 US15
    11. 6.11 WDG2
  7. 7Revision History

WDG2

WDG Module

Category

Functional

Function

Incorrectly accessing a flash control register

Description

If a key violation is caused by incorrectly accessing a flash control register, the watchdog interrupt flag is set in addition to the expected PUC.

Workaround

None