SLAZ346AF October   2012  – May 2021 MSP430F6733

 

  1. 1Functional Advisories
  2. 2Preprogrammed Software Advisories
  3. 3Debug Only Advisories
  4. 4Fixed by Compiler Advisories
  5. 5Nomenclature, Package Symbolization, and Revision Identification
    1. 5.1 Device Nomenclature
    2. 5.2 Package Markings
      1.      PZ100
      2.      PN80
    3. 5.3 Memory-Mapped Hardware Revision (TLV Structure)
  6. 6Advisory Descriptions
    1. 6.1  ADC39
    2. 6.2  ADC42
    3. 6.3  ADC69
    4. 6.4  AUXPMM1
    5. 6.5  AUXPMM2
    6. 6.6  BSL7
    7. 6.7  BSL14
    8. 6.8  CPU21
    9. 6.9  CPU22
    10. 6.10 CPU36
    11. 6.11 CPU40
    12. 6.12 CPU46
    13. 6.13 CPU47
    14. 6.14 DMA4
    15. 6.15 DMA7
    16. 6.16 DMA9
    17. 6.17 DMA10
    18. 6.18 EEM8
    19. 6.19 EEM17
    20. 6.20 EEM19
    21. 6.21 EEM23
    22. 6.22 JTAG26
    23. 6.23 JTAG27
    24. 6.24 LCDB5
    25. 6.25 LCDB6
    26. 6.26 PMM7
    27. 6.27 PMM11
    28. 6.28 PMM12
    29. 6.29 PMM14
    30. 6.30 PMM15
    31. 6.31 PMM18
    32. 6.32 PMM20
    33. 6.33 PMM26
    34. 6.34 PORT15
    35. 6.35 PORT19
    36. 6.36 SD3
    37. 6.37 UCS11
    38. 6.38 USCI36
    39. 6.39 USCI37
    40. 6.40 USCI41
    41. 6.41 USCI42
    42. 6.42 USCI47
    43. 6.43 USCI50
  7. 7Revision History

Device Nomenclature

To designate the stages in the product development cycle, TI assigns prefixes to the part numbers of all MSP MCU devices. Each MSP MCU commercial family member has one of two prefixes: MSP or XMS. These prefixes represent evolutionary stages of product development from engineering prototypes (XMS) through fully qualified production devices (MSP).

XMS – Experimental device that is not necessarily representative of the final device's electrical specifications

MSP – Fully qualified production device

Support tool naming prefixes:

X: Development-support product that has not yet completed Texas Instruments internal qualification testing.

null: Fully-qualified development-support product.

XMS devices and X development-support tools are shipped against the following disclaimer:

"Developmental product is intended for internal evaluation purposes."

MSP devices have been characterized fully, and the quality and reliability of the device have been demonstrated fully. TI's standard warranty applies.

Predictions show that prototype devices (XMS) have a greater failure rate than the standard production devices. TI recommends that these devices not be used in any production system because their expected end-use failure rate still is undefined. Only qualified production devices are to be used.

TI device nomenclature also includes a suffix with the device family name. This suffix indicates the temperature range, package type, and distribution format.