SLAZ330AC October 2012 – September 2021 MSP430F6632
PORT Module
Functional
Port interrupt may be missed on entry to LPMx.5
If a port interrupt occurs within a small timing window (~1MCLK cycle) of the device entry into LPM3.5 or LPM4.5, it is possible that the interrupt is lost. Hence this interrupt will not trigger a wakeup from LPMx.5.
None