SLAZ330AC October 2012 – September 2021 MSP430F6632
LCDB Module
Functional
LCD outputs may be corrupted by modifying register fields VLCDx and/or LCDCPEN of LCDCVCTL register while LCDON (LCDCCTL0) is set
Writing to VLCDx and/or LCDCPEN register bits in LCDCVCTL register while LCDC is enabled (LCDON = '1' in LCDCCTL0 register) may corrupt the LCD output due to incorrect start-up of LCD-controller and internal voltage generation.
Do not modify VLCDx and/or LCDCPEN bits in LCDCVCTL register while LCDON = '1'