SLAZ312AD October   2012  – May 2021 MSP430F5527

 

  1. 1Functional Advisories
  2. 2Preprogrammed Software Advisories
  3. 3Debug Only Advisories
  4. 4Fixed by Compiler Advisories
  5. 5Nomenclature, Package Symbolization, and Revision Identification
    1. 5.1 Device Nomenclature
    2. 5.2 Package Markings
      1.      PN80
    3. 5.3 Memory-Mapped Hardware Revision (TLV Structure)
  6. 6Advisory Descriptions
    1. 6.1  ADC25
    2. 6.2  ADC27
    3. 6.3  ADC29
    4. 6.4  ADC42
    5. 6.5  ADC69
    6. 6.6  BSL6
    7. 6.7  BSL7
    8. 6.8  COMP10
    9. 6.9  CPU21
    10. 6.10 CPU22
    11. 6.11 CPU23
    12. 6.12 CPU26
    13. 6.13 CPU27
    14. 6.14 CPU28
    15. 6.15 CPU29
    16. 6.16 CPU30
    17. 6.17 CPU31
    18. 6.18 CPU32
    19. 6.19 CPU33
    20. 6.20 CPU34
    21. 6.21 CPU35
    22. 6.22 CPU37
    23. 6.23 CPU39
    24. 6.24 CPU40
    25. 6.25 CPU47
    26. 6.26 DMA4
    27. 6.27 DMA7
    28. 6.28 DMA8
    29. 6.29 DMA10
    30. 6.30 EEM9
    31. 6.31 EEM11
    32. 6.32 EEM13
    33. 6.33 EEM14
    34. 6.34 EEM15
    35. 6.35 EEM16
    36. 6.36 EEM17
    37. 6.37 EEM19
    38. 6.38 EEM21
    39. 6.39 EEM23
    40. 6.40 FLASH33
    41. 6.41 FLASH34
    42. 6.42 FLASH35
    43. 6.43 FLASH37
    44. 6.44 JTAG20
    45. 6.45 JTAG26
    46. 6.46 JTAG27
    47. 6.47 MPY1
    48. 6.48 PMAP1
    49. 6.49 PMM9
    50. 6.50 PMM10
    51. 6.51 PMM11
    52. 6.52 PMM12
    53. 6.53 PMM14
    54. 6.54 PMM15
    55. 6.55 PMM17
    56. 6.56 PMM18
    57. 6.57 PMM20
    58. 6.58 PORT15
    59. 6.59 PORT16
    60. 6.60 PORT19
    61. 6.61 PORT24
    62. 6.62 RTC3
    63. 6.63 RTC6
    64. 6.64 SYS10
    65. 6.65 SYS12
    66. 6.66 SYS14
    67. 6.67 SYS16
    68. 6.68 SYS18
    69. 6.69 TAB23
    70. 6.70 USB4
    71. 6.71 USB6
    72. 6.72 USB8
    73. 6.73 USB9
    74. 6.74 USB10
    75. 6.75 USB11
    76. 6.76 USB12
    77. 6.77 USB13
    78. 6.78 USCI26
    79. 6.79 USCI30
    80. 6.80 USCI31
    81. 6.81 USCI34
    82. 6.82 USCI35
    83. 6.83 USCI39
    84. 6.84 USCI40
    85. 6.85 WDG4
  7. 7Revision History

ADC27

ADC Module

Category

Functional

Function

Integral and differential non-linearity exceed specifications

Description

The ADC12_A integral and differential non-linearity may exceed the limits specified in the data sheet under the following conditions:

- If the internal voltage reference generator is used

and

- If the reference voltage is not buffered off-chip

and

- If fADC12CLK > 2.7 MHz

The non-linearity can be up to tens of LSBs. This is due to the internal reference buffer providing insufficient drive for the switched capacitor array of the ADC12_A.

Workaround

(1) Turn on the output of the internal voltage reference to increase the drive strength of the reference to the ADC_12 core:

- If REFMSTR bit in REFCTL0 is 0 (allowing Shared REF to be controlled by ADC_A reference control bits)

Set ADC12REFON bit in ADC12CTL0 = 1

and

Set ADC12REFOUT bit in ADC12CTL2 = 1

- If REFMSTR bit in REFCTL0 is 1

Set REFON and REFOUT bits in REFCTL0 = 1

OR

(2) Ensure fADC12CLK < 2.7 MHz. Depending on the frequency of the source of fADC12CLK (ACLK, MCLK, SMCLK, or MODOSC), select the divider bits accordingly.

- If fADC12CLK = MODOSC

(ADC12OSC) ADC12CTL1 |= ADC12DIV_1; // Divide clock by 2

- If fADC12CLK = ACLK/SMCLK/MCLK > 2.7 MHz.

Use ADC12DIVx and/or ADC12PDIVx bits to reduce the selected clock frequency to between 0.45 MHz and 2.7 MHz.