SLAZ308AD October 2012 – May 2021 MSP430F5522
CPU Module
Compiler-Fixed
CALLA PC executes incorrectly
When the instruction CALLA PC is executed, the program counter (PC) that is pushed onto the stack during the context save is incorrectly offset by a value of -2.
None. Note that compilers will not generate a CALLA PC instruction.
Refer to the table below for compiler-specific information.
| IDE/Compiler | Version Number | Notes |
|---|---|---|
| IAR Embedded Workbench | Not affected | |
| TI MSP430 Compiler Tools (Code Composer Studio) | Not affected | |
| MSP430 GNU Compiler (MSP430-GCC) | Not affected |