SLAZ305AC October 2012 – May 2021 MSP430F5517
| Die Revision | TLV Hardware Revision |
|---|---|
| Rev K | 19h |
| Rev I | 18h |
| Rev H | 17h |
| Rev G | 16h |
| Rev F | 15h |
| Rev E | 14h |
| Rev D | 13h |
| Rev C | 12h |
Further guidance on how to locate the TLV structure and read out the HW_ID can be found in the device User's Guide.