SLAZ282AC October 2012 – May 2021 MSP430F5419A
JTAG Module
Software in ROM
BSL does not exit to application code
The methods used to exit the BSL per MSP430 Programming Via the Bootstrap Loader (SLAU319) are invalid.
To exit the BSL one of the following methods must be used.
- A Power cycle
or
- Toggle the TEST pin twice when nRST is high and after 50us pull nRST low.

Note: This toggling of TEST pins is not subject to timing constraints. The appropriate level transitions on TEST pin, followed by a RST pulse after 50us, are sufficient to trigger an exit from BSL mode.