SLAZ267AC October   2012  – August 2021 MSP430F5310

 

  1.   1
  2.   2
  3.   3
  4.   4
  5.   5
    1.     6
    2.     7
      1.      8
      2.      9
      3.      10
      4.      11
    3.     12
  6.   13
    1.     14
    2.     15
    3.     16
    4.     17
    5.     18
    6.     19
    7.     20
    8.     21
    9.     22
    10.     23
    11.     24
    12.     25
    13.     26
    14.     27
    15.     28
    16.     29
    17.     30
    18.     31
    19.     32
    20.     33
    21.     34
    22.     35
    23.     36
    24.     37
    25.     38
    26.     39
    27.     40
    28.     41
    29.     42
    30.     43
    31.     44
    32.     45
    33.     46
    34.     47
    35.     48
    36.     49
    37.     50
    38.     51
    39.     52
    40.     53
    41.     54
    42.     55
    43.     56
    44.     57
    45.     58
    46.     59
    47.     60
    48.     61
    49.     62
    50.     63
    51.     64
    52.     65
    53.     66
    54.     67
    55.     68
    56.     69
    57.     70
    58.     71
    59.     72
    60.     73
    61.     74
    62.     75
    63.     76
  7.   77

SYS14

SYS Module

Category

Functional

Function

Increased current consumption after a PUC

Description

After a PUC, an increased current consumption is seen.

Note: This erratum ONLY applies for MSP430F53xx devices.

Workaround

Insert the following memory initialization code at the beginning of the application firmware.

Assembly Initialization Code:
mov.w #0x9628, &0x0900
mov.w #0x0800, &0x0908
mov.w #0x9600, &0x0900

C Initialization Code:
unsigned int *Address = ((unsigned int*)INIT_MEMORY_ADDR);
*Address = 0x9628;
*(Address+4) = 0x0800;
*Address = 0x9600;

where INIT_MEMORY_ADDR is defined as:
#define INIT_MEMORY_ADDR  0x0900