SLAZ264AB October   2012  – August 2021 MSP430F5304

 

  1.   1
  2.   2
  3.   3
  4.   4
  5.   5
    1.     6
    2.     7
      1.      8
      2.      9
    3.     10
  6.   11
    1.     12
    2.     13
    3.     14
    4.     15
    5.     16
    6.     17
    7.     18
    8.     19
    9.     20
    10.     21
    11.     22
    12.     23
    13.     24
    14.     25
    15.     26
    16.     27
    17.     28
    18.     29
    19.     30
    20.     31
    21.     32
    22.     33
    23.     34
    24.     35
    25.     36
    26.     37
    27.     38
    28.     39
    29.     40
    30.     41
    31.     42
    32.     43
    33.     44
    34.     45
    35.     46
    36.     47
    37.     48
    38.     49
    39.     50
    40.     51
    41.     52
    42.     53
    43.     54
    44.     55
    45.     56
    46.     57
    47.     58
    48.     59
    49.     60
    50.     61
    51.     62
    52.     63
    53.     64
    54.     65
    55.     66
    56.     67
    57.     68
    58.     69
    59.     70
    60.     71
    61.     72
    62.     73
  7.   74

SYS14

SYS Module

Category

Functional

Function

Increased current consumption after a PUC

Description

After a PUC, an increased current consumption is seen.

Note: This erratum ONLY applies for MSP430F53xx devices.

Workaround

Insert the following memory initialization code at the beginning of the application firmware.

Assembly Initialization Code:
mov.w #0x9628, &0x0900
mov.w #0x0800, &0x0908
mov.w #0x9600, &0x0900

C Initialization Code:
unsigned int *Address = ((unsigned int*)INIT_MEMORY_ADDR);
*Address = 0x9628;
*(Address+4) = 0x0800;
*Address = 0x9600;

where INIT_MEMORY_ADDR is defined as:
#define INIT_MEMORY_ADDR  0x0900