SLAZ255AB October   2012  – August 2021 MSP430F5217

 

  1.   1
  2.   2
  3.   3
  4.   4
  5.   5
    1.     6
    2.     7
      1.      8
      2.      9
      3.      10
    3.     11
  6.   12
    1.     13
    2.     14
    3.     15
    4.     16
    5.     17
    6.     18
    7.     19
    8.     20
    9.     21
    10.     22
    11.     23
    12.     24
    13.     25
    14.     26
    15.     27
    16.     28
    17.     29
    18.     30
    19.     31
    20.     32
    21.     33
    22.     34
    23.     35
    24.     36
    25.     37
    26.     38
    27.     39
    28.     40
    29.     41
    30.     42
    31.     43
    32.     44
    33.     45
    34.     46
    35.     47
    36.     48
    37.     49
    38.     50
    39.     51
    40.     52
  7.   53

PORT33

PORT Module

Category

Functional

Function

P4.6 is not set to input floating if device is in RESET state

Description

P4.6 is driven active low while the MSP430 device is held in a reset state. This can influence components connected externally that are expecting the pin to act as a floating input during MSP430 reset.

Workaround

Use any other GPIO if input floating state is required while the device is in a reset state.