SLAZ247Z October   2012  – May 2021 MSP430F5132

 

  1. 1Functional Advisories
  2. 2Preprogrammed Software Advisories
  3. 3Debug Only Advisories
  4. 4Fixed by Compiler Advisories
  5. 5Nomenclature, Package Symbolization, and Revision Identification
    1. 5.1 Device Nomenclature
    2. 5.2 Package Markings
      1.      DA38
      2.      RSB40
      3.      YFF40
    3. 5.3 Memory-Mapped Hardware Revision (TLV Structure)
  6. 6Advisory Descriptions
    1. 6.1  ADC39
    2. 6.2  ADC42
    3. 6.3  ADC69
    4. 6.4  BSL7
    5. 6.5  COMP10
    6. 6.6  CPU21
    7. 6.7  CPU22
    8. 6.8  CPU40
    9. 6.9  CPU46
    10. 6.10 CPU47
    11. 6.11 DMA4
    12. 6.12 DMA7
    13. 6.13 DMA10
    14. 6.14 EEM11
    15. 6.15 EEM17
    16. 6.16 EEM19
    17. 6.17 EEM21
    18. 6.18 EEM23
    19. 6.19 JTAG26
    20. 6.20 JTAG27
    21. 6.21 PMAP1
    22. 6.22 PMM14
    23. 6.23 PMM15
    24. 6.24 PMM18
    25. 6.25 PMM20
    26. 6.26 PMM26
    27. 6.27 PORT15
    28. 6.28 PORT19
    29. 6.29 PORT21
    30. 6.30 SYS12
    31. 6.31 SYS16
    32. 6.32 TD1
    33. 6.33 TD2
    34. 6.34 UCS9
    35. 6.35 UCS11
    36. 6.36 USCI26
    37. 6.37 USCI31
    38. 6.38 USCI34
    39. 6.39 USCI35
    40. 6.40 USCI39
    41. 6.41 USCI40
  7. 7Revision History

SYS16

SYS Module

Category

Functional

Function

Fast Vcc ramp after device power up may cause a reset

Description

At initial power-up, after Vcc crosses the brownout threshold and reaches a constant level, an abrupt ramp of Vcc at a rate dV/dT > 1V/100us can cause a brownout condition to be incorrectly detected even though Vcc does not fall below the brownout threshold. This causes the device to undergo a reset.

Workaround

Use a controlled Vcc ramp to power up the device.