SLAZ236O October 2012 – May 2021 MSP430F47193
FLL Module
Functional
Low frequency oscillator fault detection not functional
When external digital clock source is selected for LFXT1 (bit LFXT1DIG=1 in register FLL_CTL1), oscillator faults may not be detected and the LFOF bit(in register FLL_CTL0)will not be set. User must ensure that an oscillator fault does not occur when external digital clock source is used in low-frequency mode.
None.