SLAZ234O October 2012 – May 2021 MSP430F47186
TB Module
Functional
TBIFG Flag is erroneously set after Timer B restarts in Up Mode
In Up Mode, the TBIFG flag should only be set when the timer resets from TBCCR0 to zero. However, if the Timer B is stopped at TBR = TBCCR0, then cleared (TBR=0) by setting the TBCLR bit, and finally restarted in Up Mode, the next rising edge of the TBCLK will erroneously set the TBIFG flag.

None.