SLAZ225O October   2012  – May 2021 MSP430F47126

 

  1. 1Functional Advisories
  2. 2Preprogrammed Software Advisories
  3. 3Debug Only Advisories
  4. 4Fixed by Compiler Advisories
  5. 5Nomenclature, Package Symbolization, and Revision Identification
    1. 5.1 Device Nomenclature
    2. 5.2 Package Markings
      1.      PZ100
    3. 5.3 Memory-Mapped Hardware Revision (TLV Structure)
  6. 6Advisory Descriptions
    1. 6.1  CPU19
    2. 6.2  CPU44
    3. 6.3  DMA3
    4. 6.4  DMA4
    5. 6.5  DMA13
    6. 6.6  EEM20
    7. 6.7  FLASH19
    8. 6.8  FLASH24
    9. 6.9  FLASH27
    10. 6.10 FLL3
    11. 6.11 FLL8
    12. 6.12 JTAG23
    13. 6.13 LCDA5
    14. 6.14 LCDA6
    15. 6.15 LCDA7
    16. 6.16 TA12
    17. 6.17 TA16
    18. 6.18 TA21
    19. 6.19 TAB22
    20. 6.20 TB2
    21. 6.21 TB16
    22. 6.22 TB24
    23. 6.23 USCI20
    24. 6.24 USCI21
    25. 6.25 USCI22
    26. 6.26 USCI23
    27. 6.27 USCI24
    28. 6.28 USCI25
    29. 6.29 USCI26
    30. 6.30 USCI28
    31. 6.31 USCI30
    32. 6.32 USCI34
    33. 6.33 USCI35
    34. 6.34 USCI40
    35. 6.35 XOSC5
    36. 6.36 XOSC8
    37. 6.37 XOSC9
  7. 7Revision History

CPU44

CPU Module

Category

Functional

Function

Incorrect address fetching during interrupt decoding

Description

The CPU uses the default reset address if an interrupt is fired during the same time window as the module interrupt is being disabled. The failure only occurs at high temperature and/or when the frequency is near the maximum allowable range for the current VCC.

Workaround

1) Keep the system frequency lower from the maximum allowable value for the system VCC.
OR
2) Use the DINT before clearing the module interrupt enable (IE) bit.
Example for USCI_A0:


       __disable_interrupt();    // Workaround
       IE2 &= ~(UCA0TXIE);
       __enable_interrupt();