SLAZ223P October   2012  – May 2021 MSP430F4619

 

  1. 1Functional Advisories
  2. 2Preprogrammed Software Advisories
  3. 3Debug Only Advisories
  4. 4Fixed by Compiler Advisories
  5. 5Nomenclature, Package Symbolization, and Revision Identification
    1. 5.1 Device Nomenclature
    2. 5.2 Package Markings
      1.      ZQW113
      2.      PZ100
    3. 5.3 Memory-Mapped Hardware Revision (TLV Structure)
  6. 6Advisory Descriptions
    1. 6.1  ADC18
    2. 6.2  ADC25
    3. 6.3  CPU8
    4. 6.4  CPU16
    5. 6.5  CPU19
    6. 6.6  DMA3
    7. 6.7  DMA4
    8. 6.8  FLL3
    9. 6.9  FLL6
    10. 6.10 LCDA5
    11. 6.11 LCDA7
    12. 6.12 RTC1
    13. 6.13 TA12
    14. 6.14 TA16
    15. 6.15 TA18
    16. 6.16 TA21
    17. 6.17 TAB22
    18. 6.18 TB2
    19. 6.19 TB16
    20. 6.20 TB18
    21. 6.21 TB24
    22. 6.22 USCI16
    23. 6.23 USCI19
    24. 6.24 USCI20
    25. 6.25 USCI21
    26. 6.26 USCI22
    27. 6.27 USCI23
    28. 6.28 USCI24
    29. 6.29 USCI25
    30. 6.30 USCI26
    31. 6.31 USCI27
    32. 6.32 USCI30
    33. 6.33 USCI34
    34. 6.34 USCI35
    35. 6.35 USCI40
    36. 6.36 WDG2
    37. 6.37 XOSC5
    38. 6.38 XOSC8
    39. 6.39 XOSC9
  7. 7Revision History

TA21

TA Module

Category

Functional

Function

TAIFG Flag is erroneously set after Timer A restarts in Up Mode

Description

In Up Mode, the TAIFG flag should only be set when the timer counts from TACCR0 to zero. However, if the Timer A is stopped at TAR = TACCR0, then cleared (TAR=0) by setting the TACLR bit, and finally restarted in Up Mode, the next rising edge of the TACLK will erroneously set the TAIFG flag.


GUID-20201119-CA0I-TW8V-WQSH-QGCJMNCGDS2Q-low.png

Workaround

None.