SLAZ219P October   2012  – May 2021 MSP430F4617

 

  1. 1Functional Advisories
  2. 2Preprogrammed Software Advisories
  3. 3Debug Only Advisories
  4. 4Fixed by Compiler Advisories
  5. 5Nomenclature, Package Symbolization, and Revision Identification
    1. 5.1 Device Nomenclature
    2. 5.2 Package Markings
      1.      ZQW113
      2.      PZ100
    3. 5.3 Memory-Mapped Hardware Revision (TLV Structure)
  6. 6Advisory Descriptions
    1. 6.1  ADC18
    2. 6.2  ADC25
    3. 6.3  CPU8
    4. 6.4  CPU16
    5. 6.5  CPU19
    6. 6.6  DMA3
    7. 6.7  DMA4
    8. 6.8  FLL3
    9. 6.9  FLL6
    10. 6.10 LCDA5
    11. 6.11 LCDA7
    12. 6.12 RTC1
    13. 6.13 TA12
    14. 6.14 TA16
    15. 6.15 TA18
    16. 6.16 TA21
    17. 6.17 TAB22
    18. 6.18 TB2
    19. 6.19 TB16
    20. 6.20 TB18
    21. 6.21 TB24
    22. 6.22 USCI16
    23. 6.23 USCI19
    24. 6.24 USCI20
    25. 6.25 USCI21
    26. 6.26 USCI22
    27. 6.27 USCI23
    28. 6.28 USCI24
    29. 6.29 USCI25
    30. 6.30 USCI26
    31. 6.31 USCI27
    32. 6.32 USCI30
    33. 6.33 USCI34
    34. 6.34 USCI35
    35. 6.35 USCI40
    36. 6.36 WDG2
    37. 6.37 XOSC5
    38. 6.38 XOSC8
    39. 6.39 XOSC9
  7. 7Revision History

USCI40

USCI Module

Category

Functional

Function

SPI Slave Transmit with clock phase select = 1

Description

In SPI slave mode with clock phase select set to 1 (UCAxCTLW0.UCCKPH=1), after the first TX byte, all following bytes are shifted by one bit with shift direction dependent on UCMSB. This is due to the internal shift register getting pre-loaded asynchronously when writing to the USCIA TXBUF register. TX data in the internal buffer is shifted by one bit after the RX data is received.

Workaround

Reinitialize TXBUF before using SPI and after each transmission.
If transmit data needs to be repeated with the next transmission, then write back previously read value:


UCAxTXBUF = UCAxTXBUF;