SLAZ218P October   2012  – May 2021 MSP430F46161

 

  1. 1Functional Advisories
  2. 2Preprogrammed Software Advisories
  3. 3Debug Only Advisories
  4. 4Fixed by Compiler Advisories
  5. 5Nomenclature, Package Symbolization, and Revision Identification
    1. 5.1 Device Nomenclature
    2. 5.2 Package Markings
      1.      ZQW113
      2.      PZ100
    3. 5.3 Memory-Mapped Hardware Revision (TLV Structure)
  6. 6Advisory Descriptions
    1. 6.1  CPU8
    2. 6.2  CPU16
    3. 6.3  CPU19
    4. 6.4  DMA3
    5. 6.5  DMA4
    6. 6.6  FLL3
    7. 6.7  FLL6
    8. 6.8  LCDA5
    9. 6.9  LCDA7
    10. 6.10 RTC1
    11. 6.11 TA12
    12. 6.12 TA16
    13. 6.13 TA18
    14. 6.14 TA21
    15. 6.15 TAB22
    16. 6.16 TB2
    17. 6.17 TB16
    18. 6.18 TB18
    19. 6.19 TB24
    20. 6.20 USCI16
    21. 6.21 USCI19
    22. 6.22 USCI20
    23. 6.23 USCI21
    24. 6.24 USCI22
    25. 6.25 USCI23
    26. 6.26 USCI24
    27. 6.27 USCI25
    28. 6.28 USCI26
    29. 6.29 USCI27
    30. 6.30 USCI30
    31. 6.31 USCI34
    32. 6.32 USCI35
    33. 6.33 USCI40
    34. 6.34 WDG2
    35. 6.35 XOSC5
    36. 6.36 XOSC8
    37. 6.37 XOSC9
  7. 7Revision History

USCI21

USCI Module

Category

Functional

Function

UART IrDA receive filter

Description

The IrDA receive filter can be used to filter pulses with length UCAIRRXFL configured in UCAxIRRCTL register. If UCIRRXFE is set the IrDA receive decoder may filter out pulses longer than the configured filter length depending on frequency of BRCLK. This is resulting in framing errors or corrupted data on the receiver side.

Workaround

Depending on the used baud rate and the configured filter length a maximum frequency for BRCLK needs to be set to avoid this issue:

For baud rates equal and higher than 115.000 the maximum allowed BRCLK frequency is equal to the max specified system frequency.


GUID-20201119-CA0I-SMS9-JCDV-0VFMD9QQBW6H-low.png





GUID-20201119-CA0I-XPVV-VMJZ-SWHFP2L2STXB-low.png