SLAZ209H October   2012  – May 2021 MSP430F4371

 

  1. 1Functional Advisories
  2. 2Preprogrammed Software Advisories
  3. 3Debug Only Advisories
  4. 4Fixed by Compiler Advisories
  5. 5Nomenclature, Package Symbolization, and Revision Identification
    1. 5.1 Device Nomenclature
    2. 5.2 Package Markings
      1.      PZ100
      2.      PN80
    3. 5.3 Memory-Mapped Hardware Revision (TLV Structure)
  6. 6Advisory Descriptions
    1. 6.1  CPU4
    2. 6.2  FLL3
    3. 6.3  PORT3
    4. 6.4  TA12
    5. 6.5  TA16
    6. 6.6  TA21
    7. 6.7  TAB22
    8. 6.8  TB2
    9. 6.9  TB14
    10. 6.10 TB16
    11. 6.11 TB24
    12. 6.12 US13
    13. 6.13 US14
    14. 6.14 US15
    15. 6.15 WDG2
    16. 6.16 XOSC5
    17. 6.17 XOSC9
  7. 7Revision History

US14

USART Module

Category

Functional

Function

Start edge of received characters may be ignored

Description

When using the USART in UART mode with UxBR0 = 0x03 and UxBR1 = 0x00, the start edge of received characters may be ignored due to internal timing conflicts within the UART state machine. This condition does not apply when UxBR0 is > 0x03.

Workaround

None