SLAZ206H October   2012  – May 2021 MSP430F436

 

  1. 1Functional Advisories
  2. 2Preprogrammed Software Advisories
  3. 3Debug Only Advisories
  4. 4Fixed by Compiler Advisories
  5. 5Nomenclature, Package Symbolization, and Revision Identification
    1. 5.1 Device Nomenclature
    2. 5.2 Package Markings
      1.      PZ100
      2.      PN80
    3. 5.3 Memory-Mapped Hardware Revision (TLV Structure)
  6. 6Advisory Descriptions
    1. 6.1  ADC9
    2. 6.2  ADC10
    3. 6.3  ADC13
    4. 6.4  ADC18
    5. 6.5  ADC25
    6. 6.6  CPU4
    7. 6.7  FLL3
    8. 6.8  PORT3
    9. 6.9  TA12
    10. 6.10 TA16
    11. 6.11 TA21
    12. 6.12 TAB22
    13. 6.13 TB2
    14. 6.14 TB14
    15. 6.15 TB16
    16. 6.16 TB24
    17. 6.17 US13
    18. 6.18 US14
    19. 6.19 US15
    20. 6.20 WDG2
    21. 6.21 XOSC5
    22. 6.22 XOSC9
  7. 7Revision History

ADC18

ADC Module

Category

Functional

Function

Incorrect conversion result in extended sample mode

Description

The ADC12 conversion result can be incorrect if the extended sample mode is selected (SHP = 0), the conversion clock is not the internal ADC12 oscillator (ADC12SSEL > 0), and one of the following two conditions is true:

- The extended sample input signal SHI is asynchronous to the clock source used for ADC12CLK and the undivided ADC12 input clock frequency exceeds 3.15 MHz.
or
- The extended sample input signal SHI is synchronous to the clock source used for ADC12CLK and the undivided ADC12 input clock frequency exceeds 6.3 MHz.

Workaround

- Use the pulse sample mode (SHP = 1).
or
- Use the ADC12 internal oscillator as the ADC12 clock source.
or
- Limit the undivided ADC12 input clock frequency to 3.15 MHz.
or
- Use the same clock source (such as ACLK or SMCLK) to derive both SHI and ADC12CLK, to achieve synchronous operation, and also limit the undivided ADC12 input clock frequency to 6.3 MHz.