SLAZ205H October   2012  – May 2021 MSP430F4351

 

  1. 1Functional Advisories
  2. 2Preprogrammed Software Advisories
  3. 3Debug Only Advisories
  4. 4Fixed by Compiler Advisories
  5. 5Nomenclature, Package Symbolization, and Revision Identification
    1. 5.1 Device Nomenclature
    2. 5.2 Package Markings
      1.      PZ100
      2.      PN80
    3. 5.3 Memory-Mapped Hardware Revision (TLV Structure)
  6. 6Advisory Descriptions
    1. 6.1  CPU4
    2. 6.2  FLL3
    3. 6.3  PORT3
    4. 6.4  TA12
    5. 6.5  TA16
    6. 6.6  TA21
    7. 6.7  TAB22
    8. 6.8  TB2
    9. 6.9  TB14
    10. 6.10 TB16
    11. 6.11 TB24
    12. 6.12 US13
    13. 6.13 US14
    14. 6.14 US15
    15. 6.15 WDG2
    16. 6.16 XOSC5
    17. 6.17 XOSC9
  7. 7Revision History

TB2

TB Module

Category

Functional

Function

Interrupt is lost (slow ACLK)

Description

Timer_B counter is running with slow clock (external TBCLK or ACLK) compared to MCLK. The compare mode is selected for the capture/compare channel and the CCRx register is incremented by 1 with the occurring compare interrupt (if TBR = CCRx).
Due to the fast MCLK, the CCRx register increment (CCRx = CCRx + 1) happens before the Timer_B counter has incremented again. Therefore, the next compare interrupt should happen at once with the next Timer_B counter increment (if TBR = CCRx + 1). This interrupt is lost.

Workaround

Switch capture/compare mode to capture mode before the CCRx register increment. Switch back to compare mode afterward.