SLAZ189T October   2012  – May 2021 MSP430F2619

 

  1. 1Functional Advisories
  2. 2Preprogrammed Software Advisories
  3. 3Debug Only Advisories
  4. 4Fixed by Compiler Advisories
  5. 5Nomenclature, Package Symbolization, and Revision Identification
    1. 5.1 Device Nomenclature
    2. 5.2 Package Markings
      1.      ZQW113
      2.      PM64
      3.      PN80
      4.      ZCA113
    3. 5.3 Memory-Mapped Hardware Revision (TLV Structure)
  6. 6Advisory Descriptions
    1. 6.1  ADC25
    2. 6.2  BCL12
    3. 6.3  BCL13
    4. 6.4  BCL15
    5. 6.5  CPU8
    6. 6.6  CPU16
    7. 6.7  CPU19
    8. 6.8  DAC4
    9. 6.9  DMA3
    10. 6.10 DMA4
    11. 6.11 DMA13
    12. 6.12 FLASH19
    13. 6.13 FLASH24
    14. 6.14 FLASH25
    15. 6.15 FLASH27
    16. 6.16 FLASH36
    17. 6.17 JTAG23
    18. 6.18 PORT10
    19. 6.19 PORT12
    20. 6.20 TA12
    21. 6.21 TA16
    22. 6.22 TA21
    23. 6.23 TAB22
    24. 6.24 TB2
    25. 6.25 TB16
    26. 6.26 TB24
    27. 6.27 USCI20
    28. 6.28 USCI21
    29. 6.29 USCI22
    30. 6.30 USCI23
    31. 6.31 USCI24
    32. 6.32 USCI25
    33. 6.33 USCI26
    34. 6.34 USCI27
    35. 6.35 USCI30
    36. 6.36 USCI34
    37. 6.37 USCI35
    38. 6.38 USCI40
    39. 6.39 XOSC5
    40. 6.40 XOSC8
  7. 7Revision History

FLASH27

FLASH Module

Category

Functional

Function

EEI feature can disrupt segment erase

Description

When a flash segment erase operation is active with EEI feature selected (EEI=1 in FLCTL1) and GIE=0, the following can occur:

An interrupt event causes the flash erase to be stopped, and the flash controller expects an RETI to resume the erase. Because GIE=0, interrupts are not serviced and RETI will never happen.

Workaround

1) Do not set bit EEI=1 when GIE = 0.
or,
2) Force an RETI instruction during the erase operation during the check for BUSY=1 (FCLTL3).

Sample code:

        MOV R5, 0(R5) ; Dummy write, erase segment
LOOP: BIT #BUSY, &FCTL3 ; test busy bit
       JMP SUB_RETI ; Force RETI instruction
        JNZ LOOP ; loop while BUSY=1

SUB_RETI: PUSH SR
          RETI