SLAZ183P October   2012  – May 2021 MSP430F2481

 

  1. 1Functional Advisories
  2. 2Preprogrammed Software Advisories
  3. 3Debug Only Advisories
  4. 4Fixed by Compiler Advisories
  5. 5Nomenclature, Package Symbolization, and Revision Identification
    1. 5.1 Device Nomenclature
    2. 5.2 Package Markings
      1.      PM64
      2.      RGC64
    3. 5.3 Memory-Mapped Hardware Revision (TLV Structure)
  6. 6Advisory Descriptions
    1. 6.1  BCL12
    2. 6.2  BCL13
    3. 6.3  BCL15
    4. 6.4  COMP2
    5. 6.5  CPU19
    6. 6.6  FLASH19
    7. 6.7  FLASH24
    8. 6.8  FLASH25
    9. 6.9  FLASH27
    10. 6.10 FLASH36
    11. 6.11 JTAG23
    12. 6.12 PORT11
    13. 6.13 PORT12
    14. 6.14 TA12
    15. 6.15 TA16
    16. 6.16 TA21
    17. 6.17 TAB22
    18. 6.18 TB2
    19. 6.19 TB16
    20. 6.20 TB24
    21. 6.21 USCI20
    22. 6.22 USCI21
    23. 6.23 USCI22
    24. 6.24 USCI23
    25. 6.25 USCI24
    26. 6.26 USCI25
    27. 6.27 USCI26
    28. 6.28 USCI28
    29. 6.29 USCI30
    30. 6.30 USCI34
    31. 6.31 USCI35
    32. 6.32 USCI40
    33. 6.33 XOSC5
    34. 6.34 XOSC6
    35. 6.35 XOSC8
  7. 7Revision History

FLASH27

FLASH Module

Category

Functional

Function

EEI feature can disrupt segment erase

Description

When a flash segment erase operation is active with EEI feature selected (EEI=1 in FLCTL1) and GIE=0, the following can occur:

An interrupt event causes the flash erase to be stopped, and the flash controller expects an RETI to resume the erase. Because GIE=0, interrupts are not serviced and RETI will never happen.

Workaround

1) Do not set bit EEI=1 when GIE = 0.
or,
2) Force an RETI instruction during the erase operation during the check for BUSY=1 (FCLTL3).

Sample code:

        MOV R5, 0(R5) ; Dummy write, erase segment
LOOP: BIT #BUSY, &FCTL3 ; test busy bit
       JMP SUB_RETI ; Force RETI instruction
        JNZ LOOP ; loop while BUSY=1

SUB_RETI: PUSH SR
          RETI