SLAZ179S October   2012  – May 2021 MSP430F2419

 

  1. 1Functional Advisories
  2. 2Preprogrammed Software Advisories
  3. 3Debug Only Advisories
  4. 4Fixed by Compiler Advisories
  5. 5Nomenclature, Package Symbolization, and Revision Identification
    1. 5.1 Device Nomenclature
    2. 5.2 Package Markings
      1.      ZQW113
      2.      PM64
      3.      PN80
      4.      ZCA113
    3. 5.3 Memory-Mapped Hardware Revision (TLV Structure)
  6. 6Advisory Descriptions
    1. 6.1  ADC25
    2. 6.2  BCL12
    3. 6.3  BCL13
    4. 6.4  BCL15
    5. 6.5  CPU8
    6. 6.6  CPU16
    7. 6.7  CPU19
    8. 6.8  FLASH19
    9. 6.9  FLASH24
    10. 6.10 FLASH25
    11. 6.11 FLASH27
    12. 6.12 FLASH36
    13. 6.13 JTAG23
    14. 6.14 PORT10
    15. 6.15 PORT12
    16. 6.16 TA12
    17. 6.17 TA16
    18. 6.18 TA21
    19. 6.19 TAB22
    20. 6.20 TB2
    21. 6.21 TB16
    22. 6.22 TB24
    23. 6.23 USCI20
    24. 6.24 USCI21
    25. 6.25 USCI22
    26. 6.26 USCI23
    27. 6.27 USCI24
    28. 6.28 USCI25
    29. 6.29 USCI26
    30. 6.30 USCI27
    31. 6.31 USCI30
    32. 6.32 USCI34
    33. 6.33 USCI35
    34. 6.34 USCI40
    35. 6.35 XOSC5
    36. 6.36 XOSC8
  7. 7Revision History

ADC25

ADC Module

Category

Functional

Function

Write to ADC12CTL0 triggers ADC12 when CONSEQ = 00

Description

If ADC conversions are triggered by the Timer_B module and the ADC12 is in single-channel single-conversion mode (CONSEQ = 00), ADC sampling is enabled by write access to any bit(s) in the ADC12CTL0 register. This is contrary to the expected behavior that only the ADC12 enable conversion bit (ADC12ENC) triggers a new ADC12 sample.

Workaround

When operating the ADC12 in CONSEQ=00 and a Timer_B output is selected as the sample and hold source, temporarily clear the ADC12ENC bit before writing to other bits in the ADC12CTL0 register. The following capture trigger can then be re-enabled by setting ADC12ENC = 1.