SLAZ178T October   2012  – May 2021 MSP430F2418

 

  1. 1Functional Advisories
  2. 2Preprogrammed Software Advisories
  3. 3Debug Only Advisories
  4. 4Fixed by Compiler Advisories
  5. 5Nomenclature, Package Symbolization, and Revision Identification
    1. 5.1 Device Nomenclature
    2. 5.2 Package Markings
      1.      ZQW113
      2.      PM64
      3.      PN80
      4.      ZCA113
    3. 5.3 Memory-Mapped Hardware Revision (TLV Structure)
  6. 6Advisory Descriptions
    1. 6.1  ADC25
    2. 6.2  BCL12
    3. 6.3  BCL13
    4. 6.4  BCL15
    5. 6.5  CPU8
    6. 6.6  CPU16
    7. 6.7  CPU19
    8. 6.8  FLASH19
    9. 6.9  FLASH24
    10. 6.10 FLASH25
    11. 6.11 FLASH27
    12. 6.12 FLASH36
    13. 6.13 JTAG23
    14. 6.14 PORT10
    15. 6.15 PORT12
    16. 6.16 TA12
    17. 6.17 TA16
    18. 6.18 TA21
    19. 6.19 TAB22
    20. 6.20 TB2
    21. 6.21 TB16
    22. 6.22 TB24
    23. 6.23 USCI20
    24. 6.24 USCI21
    25. 6.25 USCI22
    26. 6.26 USCI23
    27. 6.27 USCI24
    28. 6.28 USCI25
    29. 6.29 USCI26
    30. 6.30 USCI27
    31. 6.31 USCI30
    32. 6.32 USCI34
    33. 6.33 USCI35
    34. 6.34 USCI40
    35. 6.35 XOSC5
    36. 6.36 XOSC8
  7. 7Revision History

USCI35

USCI Module

Category

Functional

Function

Violation of setup and hold times for (repeated) start in I2C master mode

Description

In I2C master mode, the setup and hold times for a (repeated) START, tSU,STA and tHD,STA respectively, can be violated if SCL clock frequency is greater than 50kHz in standard mode (100kbps). As a result, a slave can receive incorrect data or the I2C bus can be stalled due to clock stretching by the slave.

Workaround

If using repeated start, ensure SCL clock frequencies is < 50kHz in I2C standard mode (100 kbps).