SLAZ163N October   2012  – May 2021 MSP430F2132 , MSP430F2132-EP

 

  1. 1Functional Advisories
  2. 2Preprogrammed Software Advisories
  3. 3Debug Only Advisories
  4. 4Fixed by Compiler Advisories
  5. 5Nomenclature, Package Symbolization, and Revision Identification
    1. 5.1 Device Nomenclature
    2. 5.2 Package Markings
      1.      RHB32
      2.      PW28
    3. 5.3 Memory-Mapped Hardware Revision (TLV Structure)
  6. 6Advisory Descriptions
    1. 6.1  BCL12
    2. 6.2  BCL13
    3. 6.3  BCL16
    4. 6.4  CPU19
    5. 6.5  EEM20
    6. 6.6  FLASH19
    7. 6.7  FLASH24
    8. 6.8  FLASH27
    9. 6.9  FLASH36
    10. 6.10 PORT12
    11. 6.11 SYS15
    12. 6.12 TA12
    13. 6.13 TA16
    14. 6.14 TA21
    15. 6.15 TAB22
    16. 6.16 USCI20
    17. 6.17 USCI21
    18. 6.18 USCI22
    19. 6.19 USCI23
    20. 6.20 USCI24
    21. 6.21 USCI25
    22. 6.22 USCI26
    23. 6.23 USCI28
    24. 6.24 USCI30
    25. 6.25 USCI34
    26. 6.26 USCI35
    27. 6.27 USCI40
    28. 6.28 XOSC5
    29. 6.29 XOSC8
  7. 7Revision History

TA12

TA Module

Category

Functional

Function

Interrupt is lost (slow ACLK)

Description

Timer_A counter is running with slow clock (external TACLK or ACLK)compared to MCLK. The compare mode is selected for the capture/compare channel and the CCRx register is incremented by one with the occurring compare interrupt (if TAR = CCRx). Due to the fast MCLK the CCRx register increment (CCRx = CCRx+1) happens before the Timer_A counter has incremented again. Therefore the next compare interrupt should happen at once with the next Timer_A counter increment (if TAR = CCRx + 1). This interrupt gets lost.

Workaround

Switch capture/compare mode to capture mode before the CCRx register increment. Switch back to compare mode afterwards.