SLAZ161N October   2012  – May 2021 MSP430F2122

 

  1. 1Functional Advisories
  2. 2Preprogrammed Software Advisories
  3. 3Debug Only Advisories
  4. 4Fixed by Compiler Advisories
  5. 5Nomenclature, Package Symbolization, and Revision Identification
    1. 5.1 Device Nomenclature
    2. 5.2 Package Markings
      1.      RHB32
      2.      PW28
    3. 5.3 Memory-Mapped Hardware Revision (TLV Structure)
  6. 6Advisory Descriptions
    1. 6.1  BCL12
    2. 6.2  BCL13
    3. 6.3  BCL16
    4. 6.4  CPU19
    5. 6.5  EEM20
    6. 6.6  FLASH19
    7. 6.7  FLASH24
    8. 6.8  FLASH27
    9. 6.9  FLASH36
    10. 6.10 PORT12
    11. 6.11 SYS15
    12. 6.12 TA12
    13. 6.13 TA16
    14. 6.14 TA21
    15. 6.15 TAB22
    16. 6.16 USCI20
    17. 6.17 USCI21
    18. 6.18 USCI22
    19. 6.19 USCI23
    20. 6.20 USCI24
    21. 6.21 USCI25
    22. 6.22 USCI26
    23. 6.23 USCI28
    24. 6.24 USCI30
    25. 6.25 USCI34
    26. 6.26 USCI35
    27. 6.27 USCI40
    28. 6.28 XOSC5
    29. 6.29 XOSC8
  7. 7Revision History

USCI21

USCI Module

Category

Functional

Function

UART IrDA receive filter

Description

The IrDA receive filter can be used to filter pulses with length UCAIRRXFL configured in UCAxIRRCTL register. If UCIRRXFE is set the IrDA receive decoder may filter out pulses longer than the configured filter length depending on frequency of BRCLK. This is resulting in framing errors or corrupted data on the receiver side.

Workaround

Depending on the used baud rate and the configured filter length a maximum frequency for BRCLK needs to be set to avoid this issue:

For baud rates equal and higher than 115.000 the maximum allowed BRCLK frequency is equal to the max specified system frequency.


GUID-20201119-CA0I-SMS9-JCDV-0VFMD9QQBW6H-low.png





GUID-20201119-CA0I-XPVV-VMJZ-SWHFP2L2STXB-low.png