SLAZ160J October 2012 – May 2021 MSP430F2121
Advisories that are resolved by compiler workaround. Refer to each advisory for the IDE and compiler versions with a workaround.
✓ The check mark indicates that the issue is present in the specified revision.
| Errata Number | Rev L | Rev K | Rev J | Rev I | Rev H | Rev G | Rev E | Rev D | Rev C |
|---|---|---|---|---|---|---|---|---|---|
| CPU4 | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ |
| CPU6 | ✓ | ✓ | |||||||
| CPU12 | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ |
| CPU13 | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ |
| CPU19 | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ |
Refer to the following MSP430 compiler documentation for more details about the CPU bugs workarounds.
TI MSP430 Compiler Tools (Code Composer Studio IDE)
MSP430 GNU Compiler (MSP430-GCC)
IAR Embedded Workbench