SLAZ158J October 2012 – May 2021 MSP430F2111
JTAG Module
Debug
Using TDO as input for TDI does not work when JTAG is used to drive the MAB
When the TDO is used as TDI, the MAB is not correctly driven by JTAG. This causes problems when using the function GangProgramTarget() of the GANG430.DLL. This function is usually used for programming individual serial numbers, for programming calibration data into devices, and for restoration of DCO calibration data after erasing of segment A.
Upgrade to GANG430.DLL version 1.42 or higher.