SLAZ156I October   2012  – May 2021 MSP430F2013 , MSP430F2013-EP

 

  1. 1Functional Advisories
  2. 2Preprogrammed Software Advisories
  3. 3Debug Only Advisories
  4. 4Fixed by Compiler Advisories
  5. 5Nomenclature, Package Symbolization, and Revision Identification
    1. 5.1 Device Nomenclature
    2. 5.2 Package Markings
      1.      PW14
      2.      N14
      3.      RSA16
    3. 5.3 Memory-Mapped Hardware Revision (TLV Structure)
  6. 6Advisory Descriptions
    1. 6.1  BCL9
    2. 6.2  BCL10
    3. 6.3  BCL11
    4. 6.4  BCL12
    5. 6.5  BCL13
    6. 6.6  BCL14
    7. 6.7  CPU4
    8. 6.8  EEM20
    9. 6.9  FLASH16
    10. 6.10 FLASH22
    11. 6.11 PORT10
    12. 6.12 SDA2
    13. 6.13 SDA3
    14. 6.14 SYS15
    15. 6.15 TA12
    16. 6.16 TA16
    17. 6.17 TA17
    18. 6.18 TA21
    19. 6.19 TAB22
    20. 6.20 USI1
    21. 6.21 USI2
    22. 6.22 USI3
    23. 6.23 USI4
    24. 6.24 USI5
    25. 6.25 XOSC5
    26. 6.26 XOSC8
  7. 7Revision History

BCL9

BCL Module

Category

Functional

Function

ACLK divider modifications require delay before entering LPM3

Description

After modifying the DIVAx bits, immediately entering LPM3 can cause the modification to be ignored and the divider settings not to take effect. Reading back the DIVAx bits will indicate the intended setting even when the divider has not been correctly applied.

Workaround

When the DIVAx bits are modified, a delay of one complete ACLK (VLO or LFXT1CLK) period must elapse before entering LPM3. The delay is only necessary the first time LPM3 is entered after the DIVAx bits are modified. After the one-period delay, LPM3 may be entered and exited normally without additional delays.