SLAZ155I October   2012  – May 2021 MSP430F2012

 

  1. 1Functional Advisories
  2. 2Preprogrammed Software Advisories
  3. 3Debug Only Advisories
  4. 4Fixed by Compiler Advisories
  5. 5Nomenclature, Package Symbolization, and Revision Identification
    1. 5.1 Device Nomenclature
    2. 5.2 Package Markings
      1.      PW14
      2.      N14
      3.      RSA16
    3. 5.3 Memory-Mapped Hardware Revision (TLV Structure)
  6. 6Advisory Descriptions
    1. 6.1  BCL9
    2. 6.2  BCL10
    3. 6.3  BCL11
    4. 6.4  BCL12
    5. 6.5  BCL13
    6. 6.6  BCL14
    7. 6.7  CPU4
    8. 6.8  EEM20
    9. 6.9  FLASH16
    10. 6.10 FLASH22
    11. 6.11 PORT10
    12. 6.12 SBW1
    13. 6.13 SYS15
    14. 6.14 TA12
    15. 6.15 TA16
    16. 6.16 TA21
    17. 6.17 TAB22
    18. 6.18 USI4
    19. 6.19 USI5
    20. 6.20 XOSC5
    21. 6.21 XOSC8
  7. 7Revision History

FLASH16

FLASH Module

Category

Functional

Function

Modifying INFOA addresses when LOCKA = 1 will modify main flash memory

Description

When attempting to write to an address location or perform a segment erase of INFOA while the LOCKA bit is set, flash memory beginning at main memory location 0xFC40 and extending for 64 bytes to address 0xFC7F will be modified erroneously. These 64 bytes are addressed and modified in place of the INFOA addresses when writes or erases are performed within the INFOA address space and LOCKA = 1.

Workaround

Prior to modifying (writing or erasing) any address within the INFOA Flash memory segment, properly clear the LOCKA control bit as described in the MSP430x2xx User's Guide (SLAU144) to unlock the segment. Once the modification is complete, setting the LOCKA bit is recommended.