SLAZ152I October   2012  – May 2021 MSP430F2002

 

  1. 1Functional Advisories
  2. 2Preprogrammed Software Advisories
  3. 3Debug Only Advisories
  4. 4Fixed by Compiler Advisories
  5. 5Nomenclature, Package Symbolization, and Revision Identification
    1. 5.1 Device Nomenclature
    2. 5.2 Package Markings
      1.      PW14
      2.      N14
      3.      RSA16
    3. 5.3 Memory-Mapped Hardware Revision (TLV Structure)
  6. 6Advisory Descriptions
    1. 6.1  BCL9
    2. 6.2  BCL10
    3. 6.3  BCL11
    4. 6.4  BCL12
    5. 6.5  BCL13
    6. 6.6  BCL14
    7. 6.7  CPU4
    8. 6.8  EEM20
    9. 6.9  FLASH16
    10. 6.10 FLASH22
    11. 6.11 PORT10
    12. 6.12 SBW1
    13. 6.13 SYS15
    14. 6.14 TA12
    15. 6.15 TA16
    16. 6.16 TA21
    17. 6.17 TAB22
    18. 6.18 USI4
    19. 6.19 USI5
    20. 6.20 XOSC5
    21. 6.21 XOSC8
  7. 7Revision History

USI4

USI Module

Category

Functional

Function

I2C Slave mode can generate a glitch at SCL

Description

USI I2C Slave Operation at slower communication rates (less than 20kbps). During I2C bus active operation, if USICNT is written while SCL is high, I2C module will generate a glitch on SCL that can corrupt the I2C bus sequence.

Workaround

Verify that SCL is low before writing USICNT register.


//STOP
---END---
For HP8/G2MICRO/MSP430V334 device, the erratum is listed as I2C1.

I2C16: MSP430V334 I2C Slave Mode

Function: MSP430V334 I2C Slave Device can generate a glitch on SCL

Description: MSP430V334 I2C slave operation can generate glitches when operated at slow communication rates (less than 20 kbps) and this can corrupt the I2C bus sequence.

Workaround: None