SLAZ151H October   2012  – May 2021 MSP430F2001

 

  1. 1Functional Advisories
  2. 2Preprogrammed Software Advisories
  3. 3Debug Only Advisories
  4. 4Fixed by Compiler Advisories
  5. 5Nomenclature, Package Symbolization, and Revision Identification
    1. 5.1 Device Nomenclature
    2. 5.2 Package Markings
      1.      PW14
      2.      N14
      3.      RSA16
    3. 5.3 Memory-Mapped Hardware Revision (TLV Structure)
  6. 6Advisory Descriptions
    1. 6.1  BCL9
    2. 6.2  BCL10
    3. 6.3  BCL11
    4. 6.4  BCL12
    5. 6.5  BCL13
    6. 6.6  BCL14
    7. 6.7  CPU4
    8. 6.8  EEM20
    9. 6.9  FLASH16
    10. 6.10 FLASH22
    11. 6.11 PORT10
    12. 6.12 SBW1
    13. 6.13 SYS15
    14. 6.14 TA12
    15. 6.15 TA16
    16. 6.16 TA17
    17. 6.17 TA21
    18. 6.18 TAB22
    19. 6.19 XOSC5
    20. 6.20 XOSC8
  7. 7Revision History

TA17

TA Module

Category

Functional

Function

Capture Input CCIOB missing ACLK connection

Description

The Timer_A Capture Input CCI0B is not internally connected to the ACLK signal.

Workaround

The ACLK signal can be output on P1.0 and externally input on a Timer_A capture input pin.