SLAZ148I October   2012  – May 2021 MSP430F167

 

  1. 1Functional Advisories
  2. 2Preprogrammed Software Advisories
  3. 3Debug Only Advisories
  4. 4Fixed by Compiler Advisories
  5. 5Nomenclature, Package Symbolization, and Revision Identification
    1. 5.1 Device Nomenclature
    2. 5.2 Package Markings
      1.      RTD64
      2.      PM64
    3. 5.3 Memory-Mapped Hardware Revision (TLV Structure)
  6. 6Advisory Descriptions
    1. 6.1  ADC18
    2. 6.2  ADC25
    3. 6.3  BCL5
    4. 6.4  CPU4
    5. 6.5  DAC4
    6. 6.6  I2C7
    7. 6.7  I2C8
    8. 6.8  I2C9
    9. 6.9  I2C10
    10. 6.10 I2C11
    11. 6.11 I2C12
    12. 6.12 I2C13
    13. 6.13 I2C14
    14. 6.14 I2C15
    15. 6.15 I2C16
    16. 6.16 TA12
    17. 6.17 TA16
    18. 6.18 TA21
    19. 6.19 TAB22
    20. 6.20 TB2
    21. 6.21 TB16
    22. 6.22 TB24
    23. 6.23 US14
    24. 6.24 US15
    25. 6.25 WDG2
    26. 6.26 XOSC4
  7. 7Revision History

TA12

TA Module

Category

Functional

Function

Interrupt is lost (slow ACLK)

Description

Timer_A counter is running with slow clock (external TACLK or ACLK)compared to MCLK. The compare mode is selected for the capture/compare channel and the CCRx register is incremented by one with the occurring compare interrupt (if TAR = CCRx). Due to the fast MCLK the CCRx register increment (CCRx = CCRx+1) happens before the Timer_A counter has incremented again. Therefore the next compare interrupt should happen at once with the next Timer_A counter increment (if TAR = CCRx + 1). This interrupt gets lost.

Workaround

Switch capture/compare mode to capture mode before the CCRx register increment. Switch back to compare mode afterwards.