SLAZ147I October 2012 – May 2021 MSP430F1612
I2C Module
Functional
Master stop bit SCL low phase does not match I2CSCLL setting.
When the USART is configured for I2C mode (U0CTL.I2C, SYNC, and I2CEN are set) and the module is configured as an I2C master (U0CTL.MST=1), the hardware control of the SCL low phase before stop generation is equal to a single I2CCLK period. This is particularly noticeable with large I2CSCLL settings or large I2CPSC settings.
None.