SLAZ143I October   2012  – May 2021 MSP430F156

 

  1. 1Functional Advisories
  2. 2Preprogrammed Software Advisories
  3. 3Debug Only Advisories
  4. 4Fixed by Compiler Advisories
  5. 5Nomenclature, Package Symbolization, and Revision Identification
    1. 5.1 Device Nomenclature
    2. 5.2 Package Markings
      1.      RTD64
      2.      PM64
    3. 5.3 Memory-Mapped Hardware Revision (TLV Structure)
  6. 6Advisory Descriptions
    1. 6.1  ADC18
    2. 6.2  ADC25
    3. 6.3  BCL5
    4. 6.4  CPU4
    5. 6.5  DAC4
    6. 6.6  I2C7
    7. 6.7  I2C8
    8. 6.8  I2C9
    9. 6.9  I2C10
    10. 6.10 I2C11
    11. 6.11 I2C12
    12. 6.12 I2C13
    13. 6.13 I2C14
    14. 6.14 I2C15
    15. 6.15 I2C16
    16. 6.16 TA12
    17. 6.17 TA16
    18. 6.18 TA21
    19. 6.19 TAB22
    20. 6.20 TB2
    21. 6.21 TB16
    22. 6.22 TB24
    23. 6.23 US14
    24. 6.24 US15
    25. 6.25 WDG2
    26. 6.26 XOSC4
  7. 7Revision History

TB16

TB Module

Category

Functional

Function

First increment of TBR erroneous when IDx > 00

Description

The first increment of TBR after any timer clear event (POR/TBCLR) happens immediately following the first positive edge of the selected clock source (INCLK, SMCLK, ACLK, or TBCLK). This is independent of the clock input divider settings (ID0, ID1). All following TBR increments are performed correctly with the selected IDx settings.

Workaround

None