SLAZ109I October   2012  – May 2021 MSP430AFE231

 

  1. 1Functional Advisories
  2. 2Preprogrammed Software Advisories
  3. 3Debug Only Advisories
  4. 4Fixed by Compiler Advisories
  5. 5Nomenclature, Package Symbolization, and Revision Identification
    1. 5.1 Device Nomenclature
    2. 5.2 Package Markings
      1.      PW24
    3. 5.3 Memory-Mapped Hardware Revision (TLV Structure)
  6. 6Advisory Descriptions
    1. 6.1  BCL12
    2. 6.2  CPU4
    3. 6.3  EEM20
    4. 6.4  FLASH24
    5. 6.5  FLASH27
    6. 6.6  FLASH36
    7. 6.7  TA12
    8. 6.8  TA16
    9. 6.9  TA18
    10. 6.10 TA21
    11. 6.11 TAB22
    12. 6.12 US15
  7. 7Revision History

EEM20

EEM Module

Category

Debug

Function

Debugger might clear interrupt flags

Description

During debugging read-sensitive interrupt flags might be cleared as soon as the debugger stops. This is valid in both single-stepping and free run modes.

Workaround

None.