SLAZ106I October   2012  – May 2021 MSP430AFE221

 

  1. 1Functional Advisories
  2. 2Preprogrammed Software Advisories
  3. 3Debug Only Advisories
  4. 4Fixed by Compiler Advisories
  5. 5Nomenclature, Package Symbolization, and Revision Identification
    1. 5.1 Device Nomenclature
    2. 5.2 Package Markings
      1.      PW24
    3. 5.3 Memory-Mapped Hardware Revision (TLV Structure)
  6. 6Advisory Descriptions
    1. 6.1  BCL12
    2. 6.2  CPU4
    3. 6.3  EEM20
    4. 6.4  FLASH24
    5. 6.5  FLASH27
    6. 6.6  FLASH36
    7. 6.7  TA12
    8. 6.8  TA16
    9. 6.9  TA18
    10. 6.10 TA21
    11. 6.11 TAB22
    12. 6.12 US15
  7. 7Revision History

TA18

TA Module

Category

Functional

Function

MOV to TACTL may clear TAR

Description

When TACTL is modified with a MOV instruction, the contents of TAR may be cleared, even when TACLR is not set.

Workaround

Use BIS or BIC instructions to modify TACTL.

Note: A DMA transfer must not occur while these BIS and BIC instructions execute. This can be prevented by disabling the DMA prior to these instructions, or by using the DMAONFETCH bit to align DMA transfers to instruction fetch boundaries.