SLAZ098AA October   2012  – May 2021 CC430F6125

 

  1. 1Functional Advisories
  2. 2Preprogrammed Software Advisories
  3. 3Debug Only Advisories
  4. 4Fixed by Compiler Advisories
  5. 5Nomenclature, Package Symbolization, and Revision Identification
    1. 5.1 Device Nomenclature
    2. 5.2 Package Markings
      1.      RGC64
    3. 5.3 Memory-Mapped Hardware Revision (TLV Structure)
  6. 6Advisory Descriptions
    1. 6.1  AES1
    2. 6.2  BSL7
    3. 6.3  COMP4
    4. 6.4  COMP10
    5. 6.5  CPU18
    6. 6.6  CPU20
    7. 6.7  CPU21
    8. 6.8  CPU22
    9. 6.9  CPU23
    10. 6.10 CPU24
    11. 6.11 CPU25
    12. 6.12 CPU26
    13. 6.13 CPU27
    14. 6.14 CPU28
    15. 6.15 CPU29
    16. 6.16 CPU30
    17. 6.17 CPU31
    18. 6.18 CPU32
    19. 6.19 CPU33
    20. 6.20 CPU34
    21. 6.21 CPU35
    22. 6.22 CPU39
    23. 6.23 CPU40
    24. 6.24 CPU46
    25. 6.25 CPU47
    26. 6.26 DMA4
    27. 6.27 DMA7
    28. 6.28 DMA8
    29. 6.29 DMA10
    30. 6.30 EEM8
    31. 6.31 EEM9
    32. 6.32 EEM11
    33. 6.33 EEM13
    34. 6.34 EEM14
    35. 6.35 EEM16
    36. 6.36 EEM17
    37. 6.37 EEM19
    38. 6.38 EEM23
    39. 6.39 FLASH29
    40. 6.40 FLASH31
    41. 6.41 FLASH37
    42. 6.42 JTAG20
    43. 6.43 JTAG26
    44. 6.44 JTAG27
    45. 6.45 LCDB1
    46. 6.46 LCDB3
    47. 6.47 LCDB4
    48. 6.48 LCDB5
    49. 6.49 LCDB6
    50. 6.50 MPY1
    51. 6.51 PMAP1
    52. 6.52 PMM8
    53. 6.53 PMM9
    54. 6.54 PMM10
    55. 6.55 PMM11
    56. 6.56 PMM12
    57. 6.57 PMM14
    58. 6.58 PMM15
    59. 6.59 PMM17
    60. 6.60 PMM18
    61. 6.61 PMM20
    62. 6.62 PORT15
    63. 6.63 PORT16
    64. 6.64 PORT17
    65. 6.65 PORT19
    66. 6.66 PORT21
    67. 6.67 RF1A1
    68. 6.68 RF1A2
    69. 6.69 RF1A3
    70. 6.70 RF1A5
    71. 6.71 RF1A6
    72. 6.72 RF1A8
    73. 6.73 RTC3
    74. 6.74 RTC6
    75. 6.75 SYS16
    76. 6.76 TAB23
    77. 6.77 UCS6
    78. 6.78 UCS7
    79. 6.79 UCS9
    80. 6.80 UCS10
    81. 6.81 UCS11
    82. 6.82 USCI26
    83. 6.83 USCI30
    84. 6.84 USCI31
    85. 6.85 USCI34
    86. 6.86 USCI35
    87. 6.87 USCI39
    88. 6.88 USCI40
    89. 6.89 WDG4
  7. 7Revision History

CPU18

CPU Module

Category

Compiler-Fixed

Function

LPM instruction can corrupt PC/SR registers

Description

The PC and SR registers have the potential to be corrupted when:
- An instruction using register, absolute, indexed, indirect, indirect auto-increment, or symbolic mode is used to set the LPM bits AND (e.g. BIS &xyh, SR)
- This instruction is followed by a CALL or CALLA instruction

Upon servicing an interrupt service routine, the program counter (PC) is pushed twice onto the stack instead of the correct operation where the PC, then the SR registers are pushed onto the stack. This corrupts the SR and possibly the PC on RETI from the ISR.

Workaround

Insert a NOP or __no_operation() intrinsic function between the instruction to enter low power mode and the CALL or CALLA instruction.

Refer to the table below for compiler-specific fix implementation information.

IDE/Compiler Version Number Notes
IAR Embedded Workbench IAR EW430 v6.20.1 until v6.40 User is required to add the compiler or assembler flag option below. --hw_workaround=nop_after_lpm
IAR Embedded Workbench IAR EW430 v6.40 or later Workaround is automatically enabled
TI MSP430 Compiler Tools (Code Composer Studio) v4.0 or later User is required to add the compiler or assembler flag option below. --silicon_errata=CPU18
MSP430 GNU Compiler (MSP430-GCC) Not affected