SLAZ065R September   2010  – May 2021 MSP430L092

 

  1. 1Functional Advisories
  2. 2Preprogrammed Software Advisories
  3. 3Debug Only Advisories
  4. 4Fixed by Compiler Advisories
  5. 5Nomenclature, Package Symbolization, and Revision Identification
    1. 5.1 Device Nomenclature
    2. 5.2 Package Markings
      1.      PW14
    3. 5.3 Memory-Mapped Hardware Revision (TLV Structure)
  6. 6Advisory Descriptions
    1. 6.1 APOOL8
    2. 6.2 CPU21
    3. 6.3 CPU22
    4. 6.4 CPU46
    5. 6.5 EEM18
    6. 6.6 EEM23
    7. 6.7 PORT19
  7. 7Revision History

EEM18

EEM Module

Category

Functional

Function

RST/NMI pin becomes nonfunctional after download to external memory

Description

After the procedure to download to external memory, the RST/NMI pin cannot be used to restart the device and download the code from the external memory into RAM.

Workaround

Power cycle the device to re-enable the RST/NMI functionality after the download to external memory.